VC 150-10 XE Dust extractor
VC 150-10XE 3 pack offer #3760049
Powerful dust extractor with built-in power outlet for connection with power tools and jobsite clean ups (wet & dry), 8 gallon tank - OSHA compliant with 150 CFM
- Water capacity: 6 gal (US)
- Dust capacity: 75 lb
- Application: Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Wet coring, Socket cutting, Cutting and grinding (heavy, above 125 mm / 5 in), Slitting, Water extraction
Customers also searched for industrial vacuum cleaner, wet and dry vacuum cleaner, concrete vacuum, compact vacuum or dust extractor.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$2,278.00
$2,278.00 / 1 Each
Technical Data
Water capacity
6 gal (US)
Dust capacity
75 lb
Application
Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Wet coring, Socket cutting, Cutting and grinding (heavy, above 125 mm / 5 in), Slitting, Water extraction
Integrated power socket
Yes
Max socket output current
11 A
Power source
Corded
Suction capacity
150 cfm
Supply cord length
275.59 in
Dimensions (LxWxH)
22 x 14.4 x 23.2 in
Documents
Features & Applications
Features
- Sturdy wet & dry vacuum cleaner for use with all Hilti tools
- Built-in power outlet to run an additional tool directly from the vacuum cleaner – suction starts automatically when the tool does
- Hilti AirBoost automatic filter cleaning technology for consistently high suction (can be switched off for quieter operation and to increase water capacity)
- Robust housing, wheels and accessories to withstand the harshest jobsite conditions
- Optional auto-start available – enables on/off via Bluetooth® remote control
Applications
- Dust extraction from grinding, cutting, slitting, drilling and dry coring tools
- Removing slurry during wet core drilling
- Wet and dry cleaning
Services

Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years

Fleet Management
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.