Filter VC 150 Gen 2 wet/dry
#2261257

Universal vacuum cleaner filter for wet and dry applications
- For use with: VC 150-10 G02, VC 150-10 X G05, VC 150-6 G02, VC 150-6 X G05
- Filter material: Polyester+Nanofibre coating
- Filter type: Wet and Dry
Customers also searched for wet dry filter, industrial vacuum accessories, silica dust filter, replacement vacuum filter or filter.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$130.00
$130.00
/
1 Each
Technical Data
For use with
VC 150-10 G02, VC 150-10 X G05, VC 150-6 G02, VC 150-6 X G05
Filter material
Polyester+Nanofibre coating
Filter type
Wet and Dry
Filter efficiency
99.9% filter efficiency
Features & Applications
Features
- Filters that are suitable for both wet/dry applications (note: H filters are not recommended for wet applications)
- Washable - filters can be cleaned by washing, except for H-class filters
Applications
- Suitable for wet and dry applications
- Maintenance tips: the filter is best cleaned by using the vacuum cleaner's internal filter cleaning mechanism (manual or automatic), and the cleaning effect can be increased by blocking the hose with your hand
- Note: avoid bending the filter or using pressurized air to clean the filter, and do not attempt to clean the filter by hitting it when the filter is outside of its cassette
- After washing and wet use, let the filter dry out properly before using it in a dry application (a full day of drying time is recommended) (H-class filters not applicable)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat