Filter VC 150-X Gen 2 wet/dry HEPA
product number: 2261452

Vacuum cleaner filters with additional testing
- For use with: VC 150-10 G02, VC 150-6 G02
- Filter type: Wet and Dry
- Filter efficiency: 99.97% filter efficiency
Customers also searched for wet dry filter, industrial hepa vacuum, hepa filter vacuum replacement, replacement vacuum filter or hepa.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$167.00
$167.00
/
1 Each
Technical Data
For use with
VC 150-10 G02, VC 150-6 G02
Filter type
Wet and Dry
Filter efficiency
99.97% filter efficiency
Features & Applications
Features
- Vacuum cleaner filter with additional testing of filtration efficiency
- Filters that are suitable for wet applications are washable
Applications
- Suitable for wet and dry applications
- Maintenance tips: the filter is best cleaned using the vacuum cleaner's internal filter cleaning mechanism (manual or automatic). Block the hose with your hand to increase the cleaning effect. Do not attempt to clean the filter by hitting it or using pressurized air. These actions may damage the filter. Avoid bending the filter. After washing and wet use, let the filter dry out properly before using it in a dry application. We recommend a day of drying time.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat