VC 150-6 XE Dust extractor
VC 150-6XE 3 pack offer #3760048
Powerful dust extractor with built-in power outlet for connection with power tools and jobsite clean ups (wet & dry), 4 gallon tank - OSHA compliant with 150 CFM
- Water capacity: 2 gal (US)
- Dust capacity: 33 lb
- Application: Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Wet coring, Socket cutting, Water extraction
Customers also searched for industrial vacuum cleaner, wet and dry vacuum cleaner, concrete vacuum, compact vacuum or dust extractor.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$2,178.00
$2,178.00 / 1 Each
Technical Data
Water capacity
2 gal (US)
Dust capacity
33 lb
Application
Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Wet coring, Socket cutting, Water extraction
Integrated power socket
Yes
Max socket output current
11 A
Power source
Corded
Suction capacity
150 cfm
Supply cord length
275.98 in
Dimensions (LxWxH)
20.9 x 11.4 x 16.3 in
Documents
Features & Applications
Features
- Durable wet & dry vacuum cleaner for use with all Hilti tools
- Built-in power outlet to run an additional tool directly from the vacuum cleaner – suction starts automatically when the tool does
- Hilti AirBoost automatic filter cleaning technology for consistently high suction (can be switched off for quieter operation and to increase water capacity)
- Robust housing, wheels and accessories to withstand the harshest jobsite conditions
- Optional auto-start available – enables on/off via Bluetooth® remote control
Applications
- Dust extraction from grinding, cutting, slitting, drilling and dry coring tools
- Removing slurry during wet coring applications
- Wet and dry cleaning
Services

Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years

Fleet Management
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.