X-U P8 Steel/concrete nails
Kit X-U 16 P8 + 6.8/11 M B #3496863
High-performance single nail for fastening to concrete and steel using powder-actuated tools
- Base materials: Concrete (soft), Concrete (tough), Steel
- Minimum thickness of base material (concrete): 80 mm
- Minimum thickness of base material (steel): 1/4 in
premium
Technical Data
Base materials
Concrete (soft), Concrete (tough), Steel
Minimum thickness of base material (concrete)
80 mm
Minimum thickness of base material (steel)
1/4 in
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Material
Carbon steel
Fastener shank diameter
0.16 in
Washer size
5/16 in
Point type
Ballistic point, knurled
Approvals
ABS, COLA, DIBt, IBMB, ICC-ES, LR
For use with (tools)
DX 2
Product Class
Premium
Documents
Features & Applications
Features
- Galvanized nails for fastenings on concrete or steel
- Knurled point for higher application limits on steel and suitability for use on hard concrete
- High application limits, high ultimate tensile loads
- One nail for almost any application
- Uniquely shaped ballistic point for optimum driving characteristics
Applications
- Fastening to concrete and steel
- Fastening drywall track to concrete
- Fastening wall ties
- Fastening wood to concrete
- Setting up formwork and safety barriers
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.