Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Highlights

Easy-to-use, digitized method of planning sealed cable/pipe penetrations using the CFS-T transit system – helps to reduce scope for errors and speed up the documentation process

Precise planning of Hilti CFS-T cable transits according to the number, size and type of cables required

Transit frames can be added to your project model in one step

Efficient preparation of project-specific firestop parts lists and drawings

Bills of materials (BOM) can be generated automatically from the Hilti parts list

Integration of the Hilti 3D PDMS/E3D Library into your AVEVA® 3D model – place transit frames with one button

Technical Data

Consulting & Support

Image alt text (optional)

PROFIS Cable Transit

Simplify cable transit design

Our free desktop application helps designers and engineers select the right sealing solutions, including cable frames and modules, based on installation type and material. Designers can also incorporate cable transits directly into their 3D models with our 3D Cable Transit Library for AVEVA PDMS and E3D.

PROFIS Cable Transit also makes it easier for purchasers and project managers to generate complete bills of material and place orders directly from Hilti. And, installers and subcontractors can create detailed design layouts and installation instructions for each sealing solution – improving installation accuracy.

Whatever your role in the workflow, our cable transit design software helps you achieve better results with greater ease. 

Mitigate Risk

We’re helping you adhere to safety standards from the onset. Using your input parameters, our solution recommendation suggests suitable frames and modules that help you comply with local regulatory codes. You are given the appropriate instructions for installation and filling – helping you be confident your installation will pass inspection. 

Control Costs

Set a budget and stick to it. Automatically generate a complete bill of material based on your design model. The Hilti bill of material includes all the product information needed to quickly place an accurate online order. 

Save Time

Complete every phase of your cable transit project faster. We’ve integrated and automated the design, purchase, and installation process so you can get from calculation to installation and filling more efficiently. 

Features

PROFIS Cable Transit frame product list

Solution Recommendation

Upload or manually enter your cable requirements helping to find code-compliant Hilti cable transit solution recommendations. 

PROFIS Cable Transit frame designer model

Frame Design

Select your preferred system, such as Standard, EX Atmosphere or EMC Modules, to create custom window frame designs that meet your unique requirements.  

Two men reviewing bill of material at desk

Bill of Material Creation

Generate a bill of material for your entire cable transit project. Export to Excel or PDF for easy ordering. 

PROFIS Cable Transit report screenshot

Specification Documentation

Access technical specifications, including DXF drawings with frame graphic and filling plan, for each cable transit frame or module. 

two hard-hatted men with tablet on jobsite

Installation Instructions

Generate an installation and filling plan for each solution with the click of a button and pass along to onsite installers. 

Recommended Resources

Project Management Office

Learn about custom solutions for your job

Modular Supports Plug-in

Lear about the Modular Supports Plug-in

Firestop Sealing Solutions

Learn about Cable Transit Systems

Ask Hilti

Visit Ask Hilti