Nuron
SCO 6-22 Cut-out tool
Cordl. cut-out tool SCO 6-22 #2252193



Cordless brushless drywall cut-out tool for quick, clean and accurate cuts in board and thin sheet metal (Nuron battery platform)
- Tool body weight: 3.1 lb
- Base material: Drywall
- A-weighted emission sound pressure level: 79 dB (A)
Customers also searched for cutout tools, Drywall router, cutting tools, drywall cutout tool or Nuron battery platform.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$210.00
$210.00
/
1 Each
Technical Data
Tool body weight
3.1 lb
Base material
Drywall
A-weighted emission sound pressure level
79 dB (A) 1
Rated voltage
21.6 V
Deadman switch
Yes
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
pdf Operating Instruction SCO 6-22 (02), English, Spanish, French, Portuguese [ 1.4 MB ]
Features & Applications
Features
- Built to last – new airflow management to keep drywall dust away from the tool housing, helping to prolong the life of your cut-out tools
- Exceptional cordless performance – brushless motor and revolutionary Nuron batteries deliver exceptional cutting speed through two layers of 16 mm drywall, abuse-resistant boards or cementitious board
- Safer cutting – now with dead-man’s paddle switch, and optional vacuum connector for virtually dust-free cutting
- Cutting accuracy – LED light keeps your view of the cutting line clear, while a depth gauge helps you guide the cut-out tool precisely around drywall or metal
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries, energy-saving bits and a range of services to keep you productive, today and tomorrow
Applications
- Accurate cut-outs in drywall for outlet boxes, can lights, sprinklers, HVAC penetrations, etc.
- Cutting openings in drywall for doors and windows
- Plunge cutting through thin metal such as steel studs or HVAC installations
- Cutting dense board materials such as Sure-Board® exterior sheathing, abuse-resistant board or cement board
- Cutting dense board materials such as exterior sheathing, abuse-resistant board or cement board
Related Products
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Premium cut-out bit with guide point for cutting drywall and gypsum board
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat

