Save up to 70% On select items. Shop now

Standard fixings for support systems

Standard fixation elements for modular support systems – clips, couplers, clamps, threaded rods, air duct fasteners, bolts, nuts, screws and more

5 Products

Filter
HDG grade 8 hexagon nut DIN 934
Description
Hot-dip galvanized (HDG) grade 8 hexagon nut corresponding to DIN 934
Material composition
Steel grade 8
Surface finish
Outdoor Coated - HDG
Base material type
n/a
A4 hexagon nut DIN 934
Description
Stainless steel (A4) hexagon nut corresponding to DIN 934
Required material grade
A2, A4
Material composition
Stainless steel A4-70
Surface finish
Outdoor Plus - Stainless Steel
Hexagon nuts
Description
Electrogalvanized hexagon nut (imperial)
Material composition
Carbon steel - ASTM A563 Grade A
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Stainless steel hexagon nuts
Description
Stainless steel hexagon nut (imperial)
Material composition
Stainless steel SS316
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MH-SLT Speed lock trapeze hanger
Description
Slotted washer and split nut for quick installation of trapeze hangers
Material composition
Carbon steel
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)