Tripods and leveling staffs for rotating lasers
Measuring rod PA 862 (FT/1/10FT) #2438837
Tripods and measuring rods compatible with rotating lasers
- Additional Accessory Information: "Imperial (feet/tenths) telescopic levelling staff with a maximum height of 16' (4.88 m) made from aluminum and suitable for outdoor applications.Aluminum is 100% recycled, reducing CO2 by 85%. "
- Product information: Imperial (feet/tenths) telescopic leveling staff with a maximum height of 16' (4.88 m) made from aluminum and suitable for outdoor applications
- Max. Height: 5000 mm
Customers also searched for laser level tripod and leveling staff, adjustable laser tripod or adjustable laser leveling staff.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$95.75
$95.75 / 1 Each
Technical Data
Additional Accessory Information
"Imperial (feet/tenths) telescopic levelling staff with a maximum height of 16' (4.88 m) made from aluminum and suitable for outdoor applications.Aluminum is 100% recycled, reducing CO2 by 85%. "
Product information
Imperial (feet/tenths) telescopic leveling staff with a maximum height of 16' (4.88 m) made from aluminum and suitable for outdoor applications
Max. Height
5000 mm
Min. Height
1000 mm
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.