- Product information: Adapter to mount PM 4-M on tripods and wall mounts with 1/4" and 5/8" threads
- Additional Accessory Information: Adapter for mounting on tripod and wall mount with 1/4“ and 5/8” threads
- Product information: Wallmount for mounting line lasers on perimeter trim or on magnetic surfaces for suspended ceiling applications. Magnetic bracket included. For use with line lasers
- Product information: Wallmount for mounting multi-line lasers on perimeter trim or on magnetic surfaces for suspended ceiling applications. Magnetic bracket included. For use with multi-line lasers
- Product information: Magnetic bracket with standing function and height adjustment , 1/4" and 5/8" tripod threads. For use with multi-line lasers
- Product information: Clamping bracket to mount tools on various objects, e.g. on pipes or PUA 10, and to create slopes
- Product information: Magnetic foot to position point and combi lasers over drywall profiles.
- Product information: For mounting the rotating laser on a batter board for effortless transfer of building control lines on construction sites
- Additional Accessory Information: For mounting the rotator on a batter board to effortless transfer building control lines on construction sites
- Product information: For mounting the receiver on a batter board
- Additional Accessory Information: For mounting the receiver on a batter board
- Product information: Flexible bracket for mounting the rotating laser in a vertical position Ensures quick and accurate levelling and aligning on facades
- Additional Accessory Information: Facade adapter for mounting the rotating laser in vertical position for quick and accurate measurements on facades
- Product information: For mounting the rotating laser vertically on a tripod
- Additional Accessory Information: For mounting the rotator vertically on a tripod
- Product information: Adapter for setting out slopes manually up to 60%
- Additional Accessory Information: Place the adapter between the rotator and the tripod to make manual slopes up to 60%
Center punch POAW 46
New product- Product information: Used to mark locations (creates a dent in the working surface when compressed)
- Additional Accessory Information: Used to mark locations (creates a dent in the working surface when compressed)
Wall mount POA 107 Pole
New productWall mount POA 106 Adv. layout
New product- Additional Accessory Information: For attaching to a column and mounting the total station
Holder POA 118
New product- Product information: Holder for attaching the POA 116 to the telescopic reflector rod
Leveller POA 37 adapter
New product- Product information: Adapter for prism mount with double male thread 5/8" and an adjustable level hahving 25' precision
- Additional Accessory Information: Adapter for prism mount with double male thread 5/8" and an adjustable level hahving 25' precision
Ball knob POA 36
New product- Product information: Ball knob with female thread 5/8" with an adjustable 40' bubble level. Can be used with the POA 20 or POA 25 prism
- Additional Accessory Information: Ball knob with female thread 5/8" with an adjustable 40' bubble level. Can be used with the POA 20 or POA 25 prism
Rod POA 35
New product- Product information: Replacement rod for the POA 53 kit. Composed by 4 yellow parts with graduation
- Additional Accessory Information: Replacement rod for the POA 53 kit. Composed by 4 yellow parts with graduation