VC 150-6 XE Dust extractor

Powerful dust extractor with built-in power outlet for connection with power tools and jobsite clean ups (wet & dry), 4 gallon tank - OSHA compliant with 150 CFM
- Max. Vacuum: 3.55 psi
- Water capacity: 2.4 gal (US)
- Container capacity: 15 l
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $933.00
Technical Data
Max. Vacuum
3.55 psi
Water capacity
2.4 gal (US)
Container capacity
15 l
Dust capacity
33 lb
Application
Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Wet coring, Socket cutting
Integrated power socket
Yes
Max socket output current
11 A
Power source
Corded
Suction capacity
150 cfm
Supply cord length
275.59 in
Documents
pdf Operating Instruction VC 150-X; -XE (05), English, Spanish, French, Portuguese [ 3.5 MB ]
pdf Operating Instruction Shoulder Strap, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.3 MB ]
Features & Applications
Features
- Sturdy wet/dry dust extractor – built to handle dust extraction and clean-ups when working with all your Hilti power tools
- Built-in power outlet – allows you to run an additional tool directly from the vacuum, with automatic suction whenever the tool turns on
- Automatic filter cleaning – adaptive filter cleaning maintains consistent suction performance and activates only when necessary, helping reduce noise and work interruptions
- Built for durability – robust housing, wheels and accessories engineered for the harshest jobsite conditions
- Easy organization and transport – keep your gear stored with built-in accessories, including bungee cords for hose and power cable storage, and an optional soft bag for spare filters and more
Applications
- Dust extraction from grinding, cutting, slitting, drilling and dry coring tools
- Wet and dry cleaning
- Dust extractor for wood and saw dust
For approval or certificate information, please see individual items.
Related Products
Replacement nozzles and hoses for use with Hilti construction vacuums or dust extractors
Replacement nozzles and hoses for use with Hilti construction vacuums or dust extractors
Replacement nozzles and hoses for use with Hilti construction vacuums or dust extractors
Replacement nozzles and hoses for use with Hilti construction vacuums or dust extractors
Services
Fleet Management
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


