Exclusive PricesUnlock Your Personalized PricingLog In Now

HIS-N Internally threaded sleeve

High-performance internally threaded insert for HVU2 adhesive capsule and injectable adhesive hybrid/epoxy anchors (carbon steel)

  • Material, corrosion: Carbon steel, zinc-plated
  • PROFIS Software: Yes
  • Cleaning procedures: Automatic Cleaning (SafeSet Hollow Drill Bit), Compressed-Air Cleaning, Manual Cleaning

Customers also searched for drop-Inthreaded rodflush anchorsleeve or internal thread.

Choose options

Material composition
  • Steel, zinc-plated (min. 5 µm)
Anchor size - D
  • 3/8 in
  • 1/2 in
  • 5/8 in
  • 3/4 in
Anchor length - L
  • 4-3/8 in
  • 5 in
  • 6-3/4 in
  • 8-1/8 in
Head configuration
  • Internally threaded
Pack size
  • 5 pc
  • 10 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $95.25

Technical Data

Material, corrosion
Carbon steel, zinc-plated
PROFIS Software
Yes
Cleaning procedures
Automatic Cleaning (SafeSet Hollow Drill Bit), Compressed-Air Cleaning, Manual Cleaning
Type of fixing
Pre-fastening

Documents

Features & Applications

Features

  • Part of the Hilti HIT elements range
  • Designed for use in solid concrete in combination with the relevant Hilti HIT injectable adhesive anchoring systems
  • Optimized design
  • Features a chisel tip to cut and mix the Hilti HVU2 adhesive capsule (to be installed using the HIS-S setting tool)
  • Flush installation

Applications

  • Fastenings in concrete and masonry in combination with the relevant Hilti HIT injectable adhesive mortar
  • Internally threaded fastenings in concrete in combination with various Hilti injectable adhesive mortars, HVU2 capsules and 8.8 grade steel anchor rods

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.