Save up to 70% On select Overstock items. Shop now

Ultimate-performance anchor rod for injectable hybrid anchors (carbon steel)

  • Material, corrosion: Carbon steel, zinc-plated
  • Base materials: Concrete (cracked), Concrete (uncracked)
  • PROFIS Software: Yes

Customers also searched for zero cleaningall threadtorque controlled anchorthreaded or epoxy anchor.

Choose options

Material composition
  • Steel, zinc-plated (min. 5 µm)
Anchor size - D
  • 3/8 in
  • 1/2 in
  • 5/8 in
  • 3/4 in
Anchor length - L
  • 3-3/8 in
  • 4-3/8 in
  • 4-1/2 in
  • 5-1/8 in
  • 6 in
  • 6-3/8 in
  • 6-1/2 in
  • 7-3/4 in
  • 8 in
  • 8-1/2 in
  • 9-1/2 in
  • 9-3/4 in
Head configuration
  • Externally threaded
Pack size
  • 1 pc
  • 6 pc
  • 12 pc
  • 20 pc
  • 40 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $114.50