HIT-Z Anchor rod
Anchor rod HIT-Z 1/2" x 6-1/2" #2018444
Ultimate-performance anchor rod for injectable hybrid anchors (carbon steel)
- Material, corrosion: Carbon steel, zinc-plated
- Wrench/nut size: 3/4 in
- Drill bit diameter: 9/16 in
Customers also searched for zero cleaning, all thread, torque controlled anchor, threaded or epoxy anchor.
Choose options
Material composition
- Steel, zinc-plated (min. 5 µm)
Anchor size - D
- 3/8 in
- 1/2 in
- 5/8 in
- 3/4 in
Anchor length - L
- 3-3/8 in
- 4-3/8 in
- 4-1/2 in
- 5-1/8 in
- 6 in
- 6-3/8 in
- 6-1/2 in
- 7-3/4 in
- 8 in
- 8-1/2 in
- 9-1/2 in
- 9-3/4 in
Head configuration
- Externally threaded
Pack size
- 1 pc
- 6 pc
- 12 pc
- 20 pc
- 40 pc
Quantity
Box
Total Pieces
20
Discounted net
$146.00
$146.00 / 1 Box
Technical Data
Material, corrosion
Carbon steel, zinc-plated
Wrench/nut size
3/4 in
Drill bit diameter
9/16 in
PROFIS Software
Yes
Approvals / Test reports
ICC-ES report (concrete)
Documents
Features & Applications
Features
- Very high loads in cracked concrete and seismic applications according to ICC-ES and ETA C2 approvals
- No hole cleaning required (above 5°C / 41°F) with HIT-HY 200
- Increased productivity and safety by eliminating the hole cleaning process
- Variable depth of embedment for maximum design flexibility
- Head marking for easy verification of rod length, even after installation
Applications
- Fastenings in cracked and uncracked concrete in combination with HIT-HY 200
- Seismic anchoring applications
- Anchoring structural steel connections
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.