New to Hilti Online?Unlock your prices and shop 24/7Register Now

Ultimate-performance anchor rod for injectable hybrid anchors (carbon steel)

  • Material, corrosion: Carbon steel, zinc-plated
  • Base materials: Concrete (cracked), Concrete (uncracked)
  • PROFIS Software: Yes

Customers also searched for zero cleaningall threadtorque controlled anchorthreaded or epoxy anchor.

Choose options

Anchor size - D
  • 3/8 in
  • 1/2 in
  • 5/8 in
  • 3/4 in
Anchor length - L
  • 3-3/8 in
  • 4-3/8 in
  • 4-1/2 in
  • 5-1/8 in
  • 6 in
  • 6-3/8 in
  • 6-1/2 in
  • 7-3/4 in
  • 8 in
  • 8-1/2 in
  • 9-1/2 in
  • 9-3/4 in
Material composition
  • Steel, zinc-plated (min. 5 µm)
Head configuration
  • Externally threaded
Pack size
  • 1 pc
  • 6 pc
  • 12 pc
  • 20 pc
  • 40 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $109.00

Technical Data

Material, corrosion
Carbon steel, zinc-plated
Base materials
Concrete (cracked), Concrete (uncracked)
PROFIS Software
Yes
Approvals / Test reports
ICC-ES report (concrete)
Cleaning procedures
Non Cleaning
Type of fixing
Pre-fastening, Through-fastening

Documents

Features & Applications

Features

  • Very high loads in cracked concrete and seismic applications according to ICC-ES and ETA C2 approvals
  • No hole cleaning required (above 5°C / 41°F) with HIT-HY 200
  • Increased productivity and safety by eliminating the hole cleaning process
  • Variable depth of embedment for maximum design flexibility
  • Head marking for easy verification of rod length, even after installation

Applications

  • Fastenings in cracked and uncracked concrete in combination with HIT-HY 200
  • Seismic anchoring applications
  • Anchoring structural steel connections

For approval or certificate information, please see individual items.

Product Videos

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.