HAS-B-105 Anchor rod
High-performance anchor rod for injectable adhesive mortars and adhesive HVU2 capsule (carbon steel, ASTM F1554 grade 105, zinc-plated)
- Material, corrosion: Carbon steel, zinc-plated
- Base materials: Concrete (cracked), Concrete (uncracked), Masonry (hollow), Masonry (solid)
- PROFIS Software: Yes
Customers also searched for threaded rod, all thread, grade 105, high strength or epoxy anchor.
Choose options
Material composition
- Steel, grade 105, ASTM F1554, zinc plates (min. 5 µm)
Anchor size - D
- 3/8 in
- 1/2 in
- 5/8 in
- 3/4 in
- 1 in
- 1 1/4 in
Anchor length - L
- 5-1/8 in
- 6-1/2 in
- 8 in
- 10 in
- 12 in
- 14 in
- 16 in
- 21 in
- 23 in
Head configuration
- Externally threaded
Pack size
- 1 pc
- 2 pc
- 4 pc
- 10 pc
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $114.00
Technical Data
Material, corrosion
Carbon steel, zinc-plated
Base materials
Concrete (cracked), Concrete (uncracked), Masonry (hollow), Masonry (solid)
PROFIS Software
Yes
Approvals / Test reports
ICC-ES report (concrete), ICC-ES report (masonry)
Cleaning procedures
Automatic Cleaning (SafeSet Hollow Drill Bit), Compressed-Air Cleaning, Manual Cleaning
Type of fixing
Pre-fastening
Documents
Features & Applications
Features
- Large range of anchor rods (3/8" - 1-1/4")
- Designed for use with HVU adhesive capsules in solid concrete or with Hilti HIT injectable adhesive mortar in various base materials
- Fulfills the ductility requirements of CSA A 23.3 and ACI 318
- Fully compliant with ASTM F1554
- Custom lengths and additional diameters up to 2 ½" available upon request
Applications
- Suitable for fastenings in concrete and other base materials in combination with the relevant Hilti HIT injectable mortars
- Suitable for fastenings in concrete in combination with HVU adhesive capsules (3/8" to 1-1/4")
- 1/4" and 5/16" rods without chisel tip for use with HY 70 injectable mortar
- Suitable for ductile fastening points with predictable steel failure in seismic-relevant applications
For approval or certificate information, please see individual items.
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.