special
SB 4-A22 Cordless band saw
SB 4 A-22 + B 22 #3559785

22V cordless band saw with LED light and a maximum cutting depth of 63.5 mm (2 1/2")
- Base material: Metal, Stainless steel
- Blade Dimensions (LxWxH): 28.858 x 0.5 x 0.02 in
Customers also searched for band saw, bandsaw, portable band saw, portable band saw or Battery.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$539.00
$539.00
/
1 Each
Technical Data
Base material
Metal, Stainless steel
Blade Dimensions (LxWxH)
28.858 x 0.5 x 0.02 in
Features & Applications
Features
- Low-profile design for easier access to tight spaces
- Cutting with low noise and low debris
- Designed for precise cutting
- Glass-fiber reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
- Built-in LED light provides a shadow-free view of the cutting area
Applications
- Cutting metal installation channels and pipes with reduced sparking and low noise
- Cutting plastic pipes
- Cutting threaded rods
- Cutting 1" and 2" EMT pipes
- Cutting 1 5/8" MQ channels
Related Products
Multi-voltage, multi-bay charger for Hilti Li-ion batteries (excluding Nuron batteries)
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency.
LifeTime Services
- 2 years no repair costs from date of purchase, including wear & tear parts, shipping and labor
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


