special
SF 6H-A22 Cordless hammer drill driver
SF 6H A-22 + SID 4 A-22 #3554455
Power-class cordless 22V hammer drill driver with Active Torque Control and electronic clutch for universal use on wood, metal, masonry and other materials
- Maximum torque (Soft / Hard Joint): 575 in-lb (soft joint), 708 in-lb (hard joint)
- No load RPM: gear 1: 490 rpm; gear 2: 2000 rpm
- Chuck clamping range: 1/16 - 1/2 in
Customers also searched for Drill, Hammer drill or Drill /driver.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$600.00
$600.00
/
1 Each