special
SID 4-A22 Impact driver
SID 4 A-22 + B 22 #3551236




Compact-class cordless 22V impact driver with 1/4" hexagonal click-in chuck for medium-duty applications in wood, metal and other materials
- Feature: LED light
- Chuck type: 1/4" hexagonal click-in
- No load RPM: gear 1: 1000 rpm; gear 2: 1500 rpm; gear 3: 2700 rpm
Customers also searched for Impact driver, Impact drill, Impact hammer, Hilti impact driver or SID 4.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$413.00
$413.00
/
1 Each
Technical Data
Feature
LED light
Chuck type
1/4" hexagonal click-in
No load RPM
gear 1: 1000 rpm; gear 2: 1500 rpm; gear 3: 2700 rpm
Maximum torque
531 in-lb (1); 973 in-lb (2); 1717 in-lb (3) 1
Full hammering frequency
3500 impacts/minute
Number of gears
3
Dimensions (LxWxH)
5.8 x 3.7 x 8.8 in
Tool body weight
2.1 lb
A-weighted emission sound pressure level
87 dB (A) 2
- Do not use the tool for applications where an exact torque or maximum torque is specified - there is a risk of over-tightening and damaging the screw or workpiece.
- According to the applicable product standard (see the Operating Instruction for more details)
Features & Applications
Features
- High-efficiency brushless motor means the tool lasts longer and gets more work done per charge
- Three gears and electronic speed control for easy switching between different driving speeds
- Ergonomic grip and trigger for maximum comfort and convenience during long periods of use
- Robust 1/4" hexagonal click-in chuck
- Four bright LEDs around the chuck provide direct illumination of the work surface
Applications
- Driving self-drilling or self-tapping screws in 12 gauge sheet metal
- Driving lag bolts up to 1/2" diameter in wood
- Driving 1/4" diameter Kwik HUS and Kwik HUS-EZ screw anchors in concrete and masonry
- Tightening and releasing nuts and bolts up to 3/8" in diameter
- Drilling in wood with WDB-S spade bits
Related Products
Impact ready stepper bit for drilling or enlarging holes of different sizes in metal
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
LifeTime Services
- 2 years no repair costs from date of purchase, including wear & tear parts, shipping and labor
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


