Nuron
PM 50MG-22 Multi-line laser
#2390115





High visibility self-leveling laser with 3 green 360° lines and 15+ hours of run time for leveling, aligning, squaring, and plumbing (Nuron battery platform)
- Accuracy: ±0.12 in at 33 ft
- Max. operating distance (diameter): 262 ft (lines), 427 ft (lines, with receiver)
- Battery type: 22 V
Customers also searched for Nuron laser, green laser level, multiline laser, green laser or laser level.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$529.00
$529.00
/
1 Each
Technical Data
Accuracy
±0.12 in at 33 ft
Max. operating distance (diameter)
262 ft (lines), 427 ft (lines, with receiver) 1
Battery type
22 V
Self leveling range at room temperature
-4.250/ +4.250° °
Self leveling time
3 s
Horizontal fan angle
360 °
Vertical fan angle
360 °
IP protection class
IP 54 (EN 60529)
Laser type
Line
- Operating distance can be significantly affected by site conditions. See operating instructions.
Documents
pdf Operating Instruction PM 50MG-22, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 2.1 MB ]
pdf Operating Instruction PM 50MG-22 01, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 6.9 MB ]
Features & Applications
Features
- Our highest visibility laser – new powerful laser diodes produce brighter and sharper lines even at long-range, helping you align with fewer setups and work easier in daylight conditions
- Our longest lasting run time – 22V Nuron platform delivers between 15 hours (B22-55) and 24 hours (with B22-85) of continuous use so that you can work longer per charge and reduce downtime
- Robust design – improved drop-resistant industrial housing with rubber dampers, and temperature and humidity protection helps PM 50MG-22 to last longer and stay accurate throughout its lifetime
- Smarter features with Nuron – smart asset tracking, battery life indication, and Nuron battery platform compatibility to help reduce complexity and keep your tool park cost-efficient
- Compatible safety accessories - optional tool tether helps prevent drops and improve user safety during overhead applications
Applications
- Three 360° laser planes (one horizontal and two vertical) for leveling, aligning, squaring and plumbing with a single setup point
- Aligning drywall profiles on floors, walls and ceilings and vertically aligning pipes and cables
- Leveling suspended ceilings
- Transferring meter marks (reference heights)
- Leveling and aligning sockets, cable routes, radiators and pipes
Related Products
Nuron

Compact and light 22V Li-ion battery for light-duty tasks using Nuron power tools
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat
