special
SF 6H-A22 Cordless hammer drill driver
Cordless Hammer Drill SF 6H A-22 #2184394







Power-class cordless 22V hammer drill driver with Active Torque Control and electronic clutch for universal use on wood, metal, masonry and other materials
- Maximum torque (Soft / Hard Joint): 575 in-lb (soft joint), 708 in-lb (hard joint)
- No load RPM: gear 1: 490 rpm; gear 2: 2000 rpm
- Chuck clamping range: 1/16 - 1/2 in
Customers also searched for Drill, Hammer drill or Drill /driver.
Choose options
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Maximum torque (Soft / Hard Joint)
575 in-lb (soft joint), 708 in-lb (hard joint)
No load RPM
gear 1: 490 rpm; gear 2: 2000 rpm
Chuck clamping range
1/16 - 1/2 in
Number of gears
2
Torque increments
15
Dimensions (LxWxH)
8.2 x 3.4 x 8.3 in
Tool body weight
3.7 lb
Rated voltage
21.6 V
Documents
pdf Operating Instruction SF 6-A22/SF 6H-A22 (02), English, Spanish, French, Portuguese [ 5.1 MB ]
pdf Operating Instruction SF 6-A22, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.6 MB ]
pdf Operating Instruction SF 6H-A22, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.6 MB ]
Features & Applications
Features
- Outstanding performance-to-size ratio
- Hilti’s exclusive Active Torque Control provides additional protection from tool over-rotation when bits get stuck
- All metal gearbox, rubber bumpers and glass fiber reinforced housing ensure maximum robustness
- Brushless motor provides high torque and application speeds while efficiently using battery power
- Dual LED work lights in the tool foot illuminate your work area with minimal shadows
Applications
- Hammer drilling in diameters up to 1/2" in brick, masonry and aerated concrete
- Cutting recesses and through-holes with hole saws up to 5" diameter
- Drilling with auger and spade bits up to 1 1/2" diameter in wood
- Driving self-drilling screws up to 1/4" diameter at high speed in metal
- Driving self-drilling screws up to 6.3 mm diameter at high speed in metal
Related Products
Impact ready stepper bit for drilling or enlarging holes of different sizes in metal
Nut setter with non-magnetic / ball-lock screw retention for use with hex-head screws
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
LifeTime Services
- 2 years no repair costs from date of purchase, including wear & tear parts, shipping and labor
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


