special
SID 8-A22 Impact driver
Cordless Impact Driver SID 8 A-22 #2149908
Ultimate-class 22V cordless impact driver with 7/16" hexagonal chuck for heavy-duty work
- Feature: Powerful high efficiency hammering mechanism
- Chuck type: 7/16" hexagonal
- No load RPM: gear 1: 2200 rpm
Customers also searched for heavy duty impact driver, 22v impact driver, 7/16" impact driver, cordless impact driver or heavy duty cordless impact driver.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$259.00
$259.00
/
1 Each






