special
SID 4-A22 Impact driver
Cordless Impact Driver SID 4 A-22 #2141090
Compact-class cordless 22V impact driver with 1/4" hexagonal click-in chuck for medium-duty applications in wood, metal and other materials
- Feature: LED light
- Chuck type: 1/4" hexagonal click-in
- No load RPM: gear 1: 1000 rpm; gear 2: 1500 rpm; gear 3: 2700 rpm
Customers also searched for Impact driver, Impact drill, Impact hammer, Hilti impact driver or SID 4.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$144.00
$144.00
/
1 Each





