special
SIW 6AT-A22 Cordless impact wrench
Cordless Impact Wrench SIW 6AT A-22 #2112642
Power-class 22V light-torque impact wrench with 1/2" detent anvil for anchoring and bolting
- Anvil type: 1/2" detent pin
- Maximum torque: 66 ft-lbs (1); 100 ft-lbs (2); 157 ft-lbs (3)
- Nut busting torque: 249 ft-lbs
Customers also searched for impact wrench, 1/2 cordless impact wrench, battery impact wrench, battery powered impact wrench or cordless impact wrench.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$219.00
$219.00
/
1 Each






