S-MD-HWH KC Self-drilling metal screws

Self-drilling screw (Kwik-cote coated carbon steel) without washer for heavy gauge metal-to-metal fastenings (up to 0.5 in)
- Screw drive/recess type: 5/16 Hexagon
- Base materials: Carbon steel
- Environmental Conditions: Dry indoor, Indoor environments with temporary condensation, Outdoor, rural or urban environment with low pollution
premium
Customers also searched for Kwik Cote, sst, 1000 hr or corrosion resistance.
Choose options
Length
- 1-1/4 in
- 2 in
- 3 in
Screw drive/recess type
- 5/16 Hexagon
Pack size
- 1000 pc
- 2000 pc
- 4000 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $2,005.00
Technical Data
Screw drive/recess type
5/16 Hexagon
Base materials
Carbon steel
Environmental Conditions
Dry indoor, Indoor environments with temporary condensation, Outdoor, rural or urban environment with low pollution
Product Class
Premium
Documents
Features & Applications
Features
- Self-drilling screw for fast assembly in one step
- Fast and robust drill tip
- Manufactured in the USA
- Coated for corrosion resistance
Applications
- Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
- Kwik-cote coating for fastening in mildly corrosive environments
- Thin to medium-thick metal-to-metal connections (up to 0.5 in)
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.



