PS 1000-B X-Scan Concrete scanner
Efficient concrete scanner to locate embedded objects in multiple layers
- Max. detection depth for object localization: 12 in
- Accuracy of depth indication: <4 in: ±0.5 in;>4 in: ±15 %
- Localization accuracy: ±10 mm
Customers also searched for GPR, ground penetrating radar, concrete scanning, scanner or concrete scanner.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $33,449.00
Technical Data
Max. detection depth for object localization
12 in 1
Accuracy of depth indication
<4 in: ±0.5 in;>4 in: ±15 % 2
Localization accuracy
±10 mm 3
Minimum distance between two neighbouring objects
1.57 in
Operating temperature range
14 - 122 °F
Data memory (scanner)
20 scans
Maximum operating time
4 h
Working temperature range
14 - 122 °F
Weight with batteries
5.5 lb
- Performance and accuracy can be significantly affected by site conditions. See operating instructions.
- Performance and accuracy can be significantly affected by site conditions. See operating instructions.
- Performance and accuracy can be significantly affected by site conditions. See operating instructions.
Documents
Features & Applications
Features
- Provides real-time view of the inside of concrete structures and generates accurate images automatically for direct on-site evaluation
- Three scan modes for specific applications – Quickscan detection, Quickscan recording and Imagescan
- Displays a top view and cross sections of the scan in 2D and 3D for easy object mapping and multilayer identification
- Compact all-in-one design offers easy operation, plus unmatched data visualization means hundreds of square meters of concrete can be inspected in a day
Applications
- Locating rebars, tendons, metal and plastic conduits, glass-fiber cables, voids and wood in dry concrete structures at depths of up to 300 mm
- Minimizing the risk of hitting concealed objects when drilling anchor holes or through holes, breaking out openings and in diamond coring and sawing work
- Rebar extension (post-installed rebar connections) in structural applications
- Inspection of floors, decks, slabs, balconies, etc. in structures such as tunnels, bridges and buildings
- Detection of voids and cavities
For approval or certificate information, please see individual items.
Services

Hilti Tool Service
- After 2 years repair costs are capped
- Product warranty against parts and manufacturing irregularities for 20 years
- No registration or proof of purchase ever required
- Exclusive use of genuine Hilti spare parts

Fleet Management
- High-performing tools and latest technology help to increase jobsite productivity.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Temporary tools for peak times and special applications help to reduce investments.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
LifeTime Services
- 2 years no repair costs from date of purchase, including wear & tear parts, shipping and labor
- After no-cost period repair costs are capped for as long as we service the tool
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.









