special 
VC 75-1-A22 Cordless construction vacuum
Compact and cordless construction vacuum for jobsite clean ups (dry), 1 gallon tank
- Max. Vacuum: 1.67 psi
 - Container capacity: 4 l
 - Dust capacity: 7 lb
 
Customers also searched for cordless shop vacuum, portable shop vacuum, cordless vacuum, hilti cordless vacuum or concrete vacuum.
Choose options
Pack size
- 1 pc
 
 Quantity 
 Packs 
Total Pieces 
 1 
Discounted net
 From $169.00 
Technical Data
Max. Vacuum
 1.67 psi 
Container capacity
 4 l 
Dust capacity
 7 lb 
Application
 Cleaning 
Power source
 Cordless 
Suction capacity
 75 cfm 
Dimensions (LxWxH)
 15 x 8.8 x 11.2 in 
Features & Applications
Features
- Compact size and light weight for easy carrying. Shoulder strap to carry tool close to the body while keeping both hands free
 - Two power modes – eco and full
 - A floor tool and a crevice nozzle are stored on-board
 - Hose expands up to 2.5 m to reach into tight corners
 - Manual filter cleaning to keep the filter clear and suction high
 
Applications
- Cleaning
 - Dust extraction from drilling
 
For approval or certificate information, please see individual items.
Services

Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
 - Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
 - Product warranty against parts and manufacturing irregularities for 20 years
 

Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
 - High-performing tools and latest technology help to increase jobsite productivity.
 - Loan tools during repair to reduce downtime.
 - Temporary tools for peak times and special applications help to reduce investments.
 - Theft coverage helps to reduce financial risk and unexpected expenses.
 
LifeTime Services
- 2 years no repair costs from date of purchase, including wear & tear parts, shipping and labor
 
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.