TE 800-AVR TE-S demolition hammer
Very powerful TE-S demolition hammer for heavy-duty chiseling in concrete, with Active Vibration Reduction (AVR)
- Working direction: Wall, Floor
- Tool chuck type: TE-S
- Weight according EPTA-Procedure 01/2003 without battery: 23.4 lb
Customers also searched for chipper , chipping hammer , hilti chipping hammer , chipping hammer concrete or chipping tool .
Technical Data
Working direction
Wall, Floor
Tool chuck type
TE-S
Weight according EPTA-Procedure 01/2003 without battery
23.4 lb
Single impact energy
15.5 ft-lbs
Full hammering frequency
1890 impacts/minute
Max. chiseling performance
153 in³/min
Dimensions (LxWxH)
23.1 x 5.6 x 12.8 in
Triaxial vibration for chiseling into concrete
9.0 m/s² 1
Dust removal system available
TE DRS-B
A-weighted emission sound pressure level
90 dB (A) 2
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
Features & Applications
Features
- Powerful breaking performance thanks to exceptional impact energy and innovative Hilti chisels
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- High robustness and long lifetime due to separate lubrication chambers
- Power reduction button for use on lighter materials and for greater precision in controlled breaking jobs
- Optional TE DRS-B dust removal system collects up to 95% of fine dust
Applications
- Demolition work on walls
- Correction work on floor slabs
- Breaking out openings for doors and windows
- Making penetrations for ducts and pipes
For approval or certificate information, please see individual items.
Services

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

Fleet Management
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.