X-U P8S Universal nails (with washer)
Premium fastener w/washer X-U 22 P8 S15 #237370

Single nail for fastening to concrete and steel using powder-actuated nailers
- Base materials: Steel, Concrete
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanized zinc coated <20 µm
premium
Customers also searched for single nail for concrete, concrete nail with washer, concrete fastener with washer, powder-actuated fastener or single fastener with washer.
Choose options
Fastener shank length
- 7/8 in
- 1 in
- 1-1/16 in
- 1-1/4 in
- 2-13/16 in
- 2-7/8 in
Pack size
- 1 pc
- 100 pc
- 200 pc
Quantity
Box
Total Pieces
100
Discounted net
$129.00
$129.00 / 1 Box
Technical Data
Base materials
Steel, Concrete
Minimum thickness of base material (concrete)
80 mm
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Material
Carbon steel
Fastener shank diameter
0.16 in
Washer size
19/32 in
Point type
Ballistic point, knurled
Approvals
ABS, COLA, DIBt, IBMB, ICC-ES, LR
For use with (tools)
DX 2, DX 35, DX 351, DX 351 M/E, DX 36, DX 460 F8, DX 5 F8, DX E721 F8
Product Class
Premium
Documents
Features & Applications
Features
- Galvanized nails for fastenings on concrete or steel
- Higher application limits, higher ultimate tensile loads
- With preassembled washer providing increased pull-over values
- Knurled point for better performance on high-strength steel and hard concrete
Applications
- Fastening on steel support frames S 355 (St 52) 6-12 mm
- Fastening steel sheets on steel support frames or substructures S 355 (St 52) 6-8 mm
- Fastening wood on S 355 (St 52) steel substructures with a thickness of 6 mm
- Fastening timber or steel brackets to steel or concrete where high pull-over strength is required
- Fastening wood to concrete (even high-strength concrete) or steel
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.