X-U MX Universal nails
Kit X-U 19 MX + 6.8/11 M B #3496890
Collated nails for fastening to concrete and steel using powder-actuated nailers
- Base materials: Concrete (soft), Concrete (tough), Steel
- Minimum thickness of base material (concrete): 80 mm
- Minimum thickness of base material (steel): 1/4 in
premium
Choose options
Fastener shank length
- 5/8 in
- 3/4 in
- 7/8 in
- 1 in
- 1-1/16 in
- 1-1/4 in
- 1-7/16 in
- 1-1/2 in
- 1-5/8 in
- 1-7/8 in
- 2 in
- 2-1/16 in
- 2-1/4 in
- 2-7/16 in
- 2-1/2 in
- 2-13/16 in
- 2-7/8 in
- 16 mm
- 19 mm
- 22 mm
- 27 mm
- 32 mm
- 34 mm
- 37 mm
- 40 mm
- 42 mm
- 47 mm
- 52 mm
- 57 mm
- 62 mm
- 72 mm
Pack size
- 1 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
$1,265.00
$1,265.00 / 1 Each
Technical Data
Base materials
Concrete (soft), Concrete (tough), Steel
Minimum thickness of base material (concrete)
80 mm
Minimum thickness of base material (steel)
1/4 in
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Material
Carbon steel
Fastener shank diameter
0.16 in
Point type
Ballistic point, knurled
Approvals
COLA, DIBt, IBMB, ICC-ES, LR
For use with (tools)
DX 5, DX 6
Product Class
Premium
Documents
Features & Applications
Features
- Galvanized nails for fastenings on concrete or steel
- Higher application limits, higher ultimate tensile loads
- Available in lengths up to 72 mm
- Knurled point for increased performance on high-strength steel and hard concrete
- Strips of 10 collated nails – for extremely high productivity and easier fastener loading
Applications
- Fastening to concrete or steel
- Fastening drywall track to concrete
- Fastening wall ties
- Fastening wood to concrete
- Setting up formwork and safety barriers
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.