DX 9-HSN Powder-actuated decking tool


Fully automatic, high-productivity, stand-up powder-actuated nailer for fastening metal decks
- Dimensions (LxWxH): 39.3 x 17.5 x 7.4 in
- Weight: 30 lb
- Fastener Intake: Collated
Customers also searched for Deck tool, Stand up deck tool or Metal Decking Fasteners.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $9,175.03
Technical Data
Dimensions (LxWxH)
39.3 x 17.5 x 7.4 in
Weight
30 lb
Fastener Intake
Collated
Fastener length range
0.47 - 1.06 in
Cartridge type
.27 caliber short, 6.8/11 M40
Automatic piston return
Yes
Power (max.)
355 J
Power regulation
Yes
Piston type
X-9-HSN
Documents
Features & Applications
Features
- Revolutionary design – upright working position for high speed of use and long-term user comfort
- Ergonomically designed handle to enhance user comfort
- Adjustable power regulator – precise control for more reliable fastenings
- Unique piston brake system helps to prevent fasteners punching through the deck
- Easy to clean and maintain on jobsites
Applications
- Fastening metal roof decks to 1/8" to 3/8" thick bar joists with X-HSN nails
- Fastening metal floor decks to 1/8" to 3/8" bar joists and light-gauge steel structures with X-HSN nails
For approval or certificate information, please see individual items.
Related Products
Collated nail for fastening metal decks to bar joists using the DX 9 powder-actuated nailer
Collated .27 caliber Clean-Tec cartridges for use with stand-up powder-actuated nailers for fastening metal decks
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


