DD 350-CA Core drill
DD350-CA BL 240V complete Cut Assist rig #3536958
Heavy-duty diamond coring machine with high-frequency motor and optional auto-feed unit for rig-based coring from 52-500 mm (2-1/16 - 19-11/16”) in diameter
- Diameter range: 2-1/16 - 19-11/16 in
- Base material: Concrete, Reinforced concrete
- Operation mode: Rig-based drilling system
Technical Data
Diameter range
2-1/16 - 19-11/16 in
Base material
Concrete, Reinforced concrete
Operation mode
Rig-based drilling system
Number of gears
10
No load RPM
gear 4: 619 rpm; gear 5: 571 rpm; gear 6: 524 rpm; gear 7: 405 rpm; gear 8: 357 rpm; gear 9: 286 rpm
Weight according EPTA-Procedure 01/2003 without battery
31.7 lb
Weight of complete system
77 lb
Dimensions (LxWxH)
23.9 x 7.6 x 8.5 in
A-weighted emission sound pressure level
95 dB (A) 1
Tri. vibr. value for drilling into concrete (wet) with diamond core A (ah,DD)
2.5 m/s²
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
Features & Applications
Features
- Powerful high-frequency motor with electronic speed control for optimum power delivery over the entire diameter range
- Compatible with the DD AF-CA automatic feed unit that makes drilling a highly efficient and fully automated process
- Iron Boost: for a quick performance boost with increased torque when drilling through rebar
- Thanks to IP 55 water spray protection, drilling can be carried out under adverse conditions
- Operation within the optimum power band, for peak performance and longer core bit life, is easy with the aid of the LED power indicators
Applications
- Drilling through-holes and penetrations
- Blind holes for setting anchors or post-installed rebar
- Corner holes for sawing
- Manhole openings
- Stitch coring for installing cable trays
Services

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.