special
DSH 900-X 14” Gas cut-off saw
14", DSH900-X + 2SP Diamond Blades #3538892
Powerful, easy-start 87 cc gas cut-off saw with auto-choke – max. blade diameter 14” for cutting depth up to 5”
- Rated power: 4.3 kW
- Wet or dry operation: Wet and Dry
- Dimensions (LxWxH): 31.8 x 10.3 x 17.1 in
Customers also searched for gas concrete saw, gas powered saw, gas powered metal cutting saw, gas powered metal saw or gas powered concrete saw.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$2,129.00
$2,129.00 / 1 Each
Technical Data
Rated power
4.3 kW
Wet or dry operation
Wet and Dry
Dimensions (LxWxH)
31.8 x 10.3 x 17.1 in
Fuel mixture
50:1 (2% oil)
A-weighted emission sound pressure level
102 dB (A) 1
Disc diameter
14 in
Cutting depth
5 in
Triaxial vibration value for cutting concrete slab (ah)
6.3 m/s² 2
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
Features & Applications
Features
- Powerful 14” cut-off saw engineered to make your most demanding cutting work quicker and easier – even floor sawing using the optional DSH-FSC floor cart
- Easy-start gas saw – unique auto-choke helps to make first-pull ignition the norm, and flooded engines virtually impossible
- Durable build – reinforced metal blade guard and longer-lasting internal components help you power through the job with fewer interruptions
- Easier, self-service maintenance – pre-tensioned belt and virtually unbreakable starter rope help to minimize the saw's maintenance downtime
- Compatible with the DSH-P water pump – feeds water to your gas saw from any source, no pressurization needed
Applications
- Road construction – perimeter cutting in asphalt and concrete
- Sewage work – cutting metal, concrete and plastic pipes
- Concrete and masonry construction – cutting expansion joints in fresh concrete and openings in brick or concrete walls
- Laying paving – cutting curbstones and paving slabs to size
- Metalwork – cutting steel profiles, pipes and steel sheets
Services

Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.