special
DSH 700-X Gas cut-off saw
Versatile rear-handle 70 cc gas saw with auto-choke – cutting depth up to 5" with a 14" blade
- Motor cylinder: 68.7 cm³
- Rated power: 3.5 kW
- Wet or dry operation: Wet and Dry
Customers also searched for gas concrete saw, gas powered saw, gas powered metal cutting saw, gas powered metal saw or gas powered concrete saw.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$1,569.00
$1,569.00 / 1 Each
Technical Data
Motor cylinder
68.7 cm³
Rated power
3.5 kW
Wet or dry operation
Wet and Dry
Dimensions (LxWxH)
31.8 x 10.3 x 17.1 in
Fuel mixture
50:1 (2% oil)
A-weighted emission sound pressure level
99 dB (A) 1
Disc diameter
14 in
Cutting depth
5 in
Triaxial vibration value for cutting concrete slab (ah)
4.9 m/s² 2
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- The most versatile gas cut-off saw we've ever made – cut up to 5" deep with a 14" blade, and even convert to flush-cut mode
- Easy-start gas saw – unique auto-choke helps to make first-pull ignition the norm, and flooded engines virtually impossible
- Robust – upgraded air filters and re-engineered internal components help the gas saw to deliver uninterrupted, high performance
- Easy self-service maintenance – pre-tensioned belt and virtually unbreakable starter rope help to minimize the saw's maintenance downtime
- Compatible with the DSH-P water pump – feeds water to your gas saw from any source, no pressurization needed
Applications
- Construction work – cutting out openings in brick or concrete walls
- Metalwork – cutting steel profiles, pipes and steel sheets
- Laying paving – cutting curbstones and paving slabs to size
- Masonry work – cutting bricks and blocks to size
- Floor construction – cutting expansion joints in fresh concrete
For approval or certificate information, please see individual items.
Services

Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.








