VC 300-17 X Dust extractor
VC 300-17X + 5" Cutting Hood #3591095
Very powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 60l tank - OSHA compliant with 300 CFM
- Water capacity: 13 gal (US)
- Dust capacity: 159 lb
- Application: Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Socket cutting, Cutting and grinding (heavy, above 125 mm / 5 in), Slitting, Water extraction
Customers also searched for dust extractor, industrial vacuum cleaner, wet dry vacuum, heavy duty vacuum cleaner or concrete vacuum.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$2,649.00
$2,649.00 / 1 Each
Technical Data
Water capacity
13 gal (US)
Dust capacity
159 lb
Application
Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Socket cutting, Cutting and grinding (heavy, above 125 mm / 5 in), Slitting, Water extraction
Power source
Corded
Suction capacity
300 cfm
Dimensions (LxWxH)
22.8 x 19.2 x 34.7 in
Documents
Features & Applications
Features
- Industrial vacuum for intensive, wet and dry dust collection – two turbines and power filter cleaning technology for more consistent, extremely high suction performance
- Transport handle, sturdy trolley and large wheels allow optimum site mobility
- Tank designed to make slurry and dust removal easy
- Water level sensors and floats help protect the turbine from flooding
- 300 CFM suction level to comply with all OSHA silica dust standards
Applications
- Removing slurry produced by wet coring and sawing
- Removing dust produced by drilling, slitting, grinding, cutting and dry coring
- Cleaning wet and dry
Services

Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years

Fleet Management
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.