ST 1800-A22 Cordless screwdriver
Cordless screwdriver with adjustable torque for steel and metal applications
- RPM: 2000 rpm
- Max. torque: 106.2 in-lbf
- Rated voltage: 21.6 V
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $18.60
Technical Data
RPM
2000 rpm
Max. torque
106.2 in-lbf
Rated voltage
21.6 V
Weight
5.5 lb
Dimensions (LxWxH)
9.9 x 3.7 x 10.6 in
Chuck type
Quick-release chuck 1/4 in
Features & Applications
Features
- Compact design with short in-line grip – for single-handed operation and better balance
- Adjustable torque settings for correct screwdriving
- Lock-on button for continuous operation
- Claw clutch used for easy feeding of screws during continuous operation
- Active cooling system for the motor and electronics keeps the tool cool for extended life
Applications
- Installation of metal decking, side laps and decking on bar joists or structural steel (including collated screws)
- Driving self-drilling screws in a wide range of materials including steel, aluminum and wood
- Roofing
For approval or certificate information, please see individual items.
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.