special
AG 4S-A22 (4.5") Cordless angle grinder
AG 4S-A22 w/ Kwik Lock #3627853
22V cordless angle grinder with electronic speed control and brushless motor for everyday cutting and grinding with discs up to 4.5" or 115 mm
- Rated voltage: 21,6 V
- Disc diameter: 4-17/32 in
- Max. cutting depth: 1.14 in
Customers also searched for angle grinder , 5" grinder , cordless grinder , 5 inch grinder or 5 angle grinder .
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$289.00
$289.00 / 1 Each
Technical Data
Rated voltage
21,6 V
Disc diameter
4-17/32 in
Max. cutting depth
1.14 in
No load RPM
gear 1: 3400 rpm; gear 2: 3800 rpm; gear 3: 4400 rpm; gear 4: 5200 rpm; gear 5: 6300 rpm; gear 6: 7600 rpm
Trigger type
lockable on / off
Dimensions (LxWxH)
12 x 3.3 x 5.7 in
Weight according EPTA-Procedure 01/2003 without battery
6.9 lb
Documents
Features & Applications
Features
- Brushless motor – lasts up to three times longer (no commutator to damage and no carbon brushes to change)
- Very slim design with lock-on switch – this cordless angle grinder fits firmly in your grip, for more comfortable handling and precise control even in hard-to-reach places
- Precise speed control from 3400-7600 rpm – you can use higher speeds to cut and grind very quickly, while the lower speeds help you to achieve a perfect surface finish
- Active Torque Control (ATC) stops the tool body from spinning uncontrollably if the disc jams – helping to reduce a common safety hazard
- Cordless tool platform – the same battery for all 22V Hilti tools
Applications
- Cutting and grinding steel, stainless steel and other metals
- Finishing
- Deburring and polishing metal
- Cutting and grinding mineral materials
- Cutting tiles using continuous-rim diamond discs
Services

Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
LifeTime Services
- 2 years no repair costs from date of purchase, including wear & tear parts, shipping and labor
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.