New to Hilti Online?Unlock your prices and shop 24/7Register Now
special

AG 600-A36 Cordless angle grinder

Powerful 36V cordless angle grinder (brushless) for cutting and grinding with discs up to 6"

  • Rated voltage: 36 V
  • Disc diameter: 6 in
  • Max. cutting depth: 1.81 in

Customers also searched for angle grindercordless grindercordless angle grinder6 inch grinder or grinder tool.

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net

From $249.00

Technical Data

Rated voltage
36 V
Disc diameter
6 in
Max. cutting depth
1.81 in
No load RPM
gear 1: 8500 rpm
Trigger type
Paddle with deadman
Dimensions (LxWxH)
16.3 x 3.7 x 6.5 in
Disclaimer
Use specific guard depending on selected disc
Weight according EPTA-Procedure 01/2003 without battery
7.6 lb

Features & Applications

Features

  • Active Torque Control (ATC) stops the tool body from spinning uncontrolledly if the disc jams – helping to reduce a common safety hazard
  • Brushless motor – lasts up to three times longer (no commutator to damage and no carbon brushes to change)
  • Low, balanced weight makes the tool more versatile and less tiring to use in any position
  • Higher performance and battery capacity than other cordless angle grinders
  • Disc brake and automatic cut-off for additional safety

Applications

  • Finishing
  • Demolition
  • Cutting and grinding strut, threaded rods and sheet metal
  • Cutting and grinding cast iron pipes, steel and stainless steel profiles
  • Notching, grinding and finishing steel beams, plates and steel mesh

For approval or certificate information, please see individual items.

Services

Service icon for Tool Services

Hilti Tool Service

  • Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
More information about Tool Services
Service icon for Bbundles

Fleet Management

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • High-performing tools and latest technology help to increase jobsite productivity.
  • Temporary tools for peak times and special applications help to reduce investments.
  • Theft coverage helps to reduce financial risk and unexpected expenses.
  • Individual labels and online visibility provide tool fleet transparency.
More information about Fleet Management

LifeTime Services

  • 2 years no repair costs from date of purchase, including wear & tear parts, shipping and labor
More information about LifeTime Services

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.