S-SY B Screwdriver bit

Customized screwdriver bits for Hilti screw fastening systems
- Connection end: Hexagonal
Choose options
Recess
- PH2
Length
- 3-3/16 in
- 4-1/32 in
- 6-1/32 in
Pack size
- 1 pc
- 5 pc
- 10 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Connection end
Hexagonal
Features & Applications
Features
- Optimized for use with Hilti screw magazines, e.g. SMD, SD-M1 or SD-M2
- Precision-machined – extra-high strength reduces the risk of premature bit breakage
- Perfect-fit geometry for greater driving grip when used with a Hilti screw magazine and Hilti collated drywall screws
Applications
- Suitable for use with Hilti drywall screwdrivers and Hilti screw magazines
- Fits all Phillips® 2 (PH2) screw heads
- Ideal for use with Hilti screw magazines, for fast installation of drywall board, even when working with only one hand in ceiling applications
For approval or certificate information, please see individual items.
Related Products
Subcompact-class 12V brushless hammer drill driver for when you need access, low weight and high control
Subcompact-class 12V brushless 1/4" hex drill driver for when you need compactness and efficient screw driving while protecting your materials
Standard-performance bit holder with magnet for use with regular screwdrivers
High-performance bit holder with impact zone for use with impact screwdrivers
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


