new
Adaptive torque module SI-AT-22 inch
#2291201






Accessory for cordless impact wrenches to automate fastener pre-tensioning in line with approvals (Nuron battery platform)
- Weight according EPTA-Procedure 01/2003 without battery: 0.5 lb
Customers also searched for adaptive torque system or AT system.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$700.00
$700.00
/
1 Each
Technical Data
Weight according EPTA-Procedure 01/2003 without battery
0.5 lb
Documents
pdf AT Module Hardware Coverage v91 (fractional) - Status April 26 [ 524.3 KB ]
Features & Applications
Features
- Up to 30% faster than a torque wrench – add the Adaptive Torque Module to a compatible to cordless impact wrench to save time on every single fastening, while remaining in line with ETA stud anchor approvals
- Correct installation made easier – tell the Adaptive Torque Module what fasteners you’re working with by scanning the box using the built-in barcode scanner, then the module delivers the targeted pre-tension every time you pull the trigger
- Compatible with a wide range of anchors – use Adaptive Torque Modules with wedge anchors, screw anchors, metal bolting, cast-in channels and MEP support structures
- Ready for inspection – documentation of executed fastenings can be converted to reports using the Adaptive Torque Documentation software for better accountability and back-office efficiency
- Up to 30% faster than a torque wrench – add the Adaptive Torque Module to a compatible to cordless impact wrench to save time on every single fastening, while remaining in line with approvals
Applications
- Setting of compatible Hilti screw anchors (e.g. HUS4) in concrete
- Installing T-bolts in HAC-V and HAC-C cast-in anchor channels for fastening curtain wall facades, elevators and MEP installations
- Assembling MI, MQ, MIQ and MT modular support systems using compatible connectors
- Setting of compatible Hilti wedge anchors (e.g. KB1, KB3, KB-TZ2, and HSL4) up to 3/4” in concrete
Related Products
Compact-class cordless impact wrench with the ultimate balance of power and handling (Nuron battery platform)
PC software for transferring anchor/fastener setting data and updating the SI-AT-A22 Adaptive Torque module via USB cable
Power-class 22V impact wrench with robust 1/2" friction ring anvil for faster and safer anchoring and bolting
Ultimate-performance heavy-duty wedge anchor with approvals for safety-relevant applications in concrete (carbon steel, hex head)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat