Nuron
TE 5-22 Cordless rotary hammer
Cordless Rotary Hammer TE 5-22 #2327368




Powerful SDS Plus rotary hammer drill with long body and spade grip ideal for downward drilling (Nuron battery platform)
- Weight according EPTA-Procedure 01/2003 without battery: 6 lb
- Optimum Hammer drilling range: 1/4 - 23/32 in
- Single impact energy: 1.8 ft-lbs
Customers also searched for cordless rotary hammer drill, rotary hammer drill, battery rotary hammer drill, Nuron rotary hammer drill or Nuron battery rotary hammer drill.
Customize your kit


Tool body with cardboard box Includes: 1x Hilti Grease 50ml
How many kits do you want to order?
You cannot see your company prices
Discounted net
$366.00
Technical Data
Weight according EPTA-Procedure 01/2003 without battery
6 lb
Optimum Hammer drilling range
1/4 - 23/32 in
Single impact energy
1.8 ft-lbs
Hammer drilling diameter range
5/32 - 1-3/32 in
Hammer drilling RPM
1070 rpm
Full hammering frequency
5220 impacts/minute
Functionality
Active Torque Control (ATC), Chiseling, Chipping, Depth gauge, Removable chuck, Reverse mode, Torque clutch, Working light LED
Triaxial vibration for chiseling into concrete
10.3 m/s² 1
A-weighted emission sound pressure level
98 dB (A) 2
Dust removal system available
TE DRS-D, TE DRS-C, TE DRS-5
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
Features & Applications
Features
- Hilti’s ultimate SDS Plus drill for formwork and baseplates – the long tool body makes the TE 5-22 our most comfortable rotary hammer for drilling downwards
- Outsized performance – Hilti’s best performance-to-weight ratio in this tool category, with enough power for tough concrete drilling jobs up to 16 mm diameter
- One-for-all versatility – chipping mode and exchangeable chucks (sold separately) mean you can use this rotary hammer with SDS chisels, hole saws, right-angle chucks and even wood/steel drill bits
- Practical safety features – equipped with Active Torque Control to help protect against unexpected rotation, and compatible with various dust removal solutions (sold separately)
- Nuron battery platform – cordless SDS Plus rotary hammer drills without compromise thanks to longer-lasting batteries, high-performance drill bits and a range of services to help you stay productive, today and tomorrow
Applications
- Drilling and hammer drilling in concrete and masonry, especially in downward-facing working positions
- Virtually dust-free drilling and chiseling (TE DRS-5 on-board dust removal system with chipping head or TE DRS-C vacuum cleaner connector required)
- Light-duty chiseling – such as tile scraping, channel cleaning or surface correction
- Occasional drilling in wood and steel (with optional quick-release chuck)
- Setting anchors and drop-in anchors (with optional setting tools)
Related Products
Ultimate SDS Plus (TE-C) hammer drill bit for anchor drilling into reinforced concrete (imperial)
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
On-board vacuum system for convenient dust collection when drilling or chiseling with the TE 5-22 cordless rotary hammer
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat
