SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn more

Charger for the battery in FX 3-A Stud Fusion units

  • Application: Fastening to steel
  • Battery voltage compatibility: FX 3-A
  • Certificates: CE

Customers also searched for stud fusion unit chargerstud fusion charger or charger for stud fusion unit.

Technical Data

Application
Fastening to steel
Battery voltage compatibility
FX 3-A
Certificates
CE
Charger type
FX 3-A
Operating Temperature Range
4° C - 40° C
Power regulation
Yes
Power source type
Battery platform
Storage temperature range
-4 - 122 °F
Tool body weight
7.3 lb
Weight
7.3 lb

Documents

Features & Applications

Features

  • Hilti Stud Fusion is a revolutionary welding method which helps you avoid the high costs, specialist operators, inconsistency and rework associated with traditional welding
  • Fully cordless welding – Hilti Stud Fusion is powered by a rechargeable Lithium-ion battery and pocket-sized gas cartridges (Argon-CO2 mixture), giving you complete freedom from power cords
  • 80% charged in 30 minutes – use the quick-charge mode to rapidly get the battery ready for use (fully charged in two hours)

Applications

  • Charger for the battery in FX 3-A Stud Fusion welding machines (fast charging capability as standard)

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.