SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn more

Batteries, chargers, and power stations

Find out how our batteries, chargers, and portable power stations are designed to provide our tools with higher performance and run time

19 Products

Filter

Nuron

B 22-55 Nuron battery


Description
Compact and light 22V Li-ion battery for light-duty tasks using Nuron power tools
Weight
1.21 lb
Dimensions (LxWxH)
5.2 x 3.2 x 1.9 in
Working temperature range
1 - 140 °F

Nuron

B 22-85 Nuron battery


Description
Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Weight
1.67 lb
Dimensions (LxWxH)
6.1 x 3.4 x 2.1 in
Working temperature range
1 - 140 °F

Nuron

B 22-170 Nuron battery


Description
Ultimate 22V Li-ion battery built to boost the performance and run time of heavy-duty Nuron power tools
Weight
2.88 lb
Dimensions (LxWxH)
6.1 x 3.4 x 3 in
Working temperature range
1 - 140 °F

Nuron

B 22-255 Nuron battery


Description
Top-performance 22V Li-ion battery to maximize the output and run time of heavy-duty Nuron hammer drilling and cutting tools
Weight
4.05 lb
Dimensions (LxWxH)
6.1 x 3.4 x 3.9 in
Working temperature range
1 - 140 °F

Nuron

C 4-22 Nuron compact charger


Description
Compact charger for all Hilti Nuron batteries
Battery voltage compatibility
Nuron
Output power
90 W
Output current
3.5 A

Nuron

C 6-22 Nuron fast charger


Description
High-speed charger for all Hilti Nuron batteries
Battery voltage compatibility
Nuron
Output power
240 W
Output current
9.6 A

Nuron

C 8-22 Nuron ultimate charger
Description
Top-speed charger optimized for high-capacity Nuron B 22-170 and B 22-255 batteries
Battery voltage compatibility
Nuron
Output power
450 W
Output current
18 A
B 12-30 12V Battery
Description
Compact and extra-light 12V Li-ion battery
Weight
0.53 lb
Dimensions (LxWxH)
3.6 x 2.8 x 1.6 in
Working temperature range
1 - 140 °F
B 12-55 12V Battery
Description
Compact, high-capacity 12V 5.0 Ah Li-ion battery with upgraded 21700 cells to deliver more work-per-charge
Weight
0.76 lb
Dimensions (LxWxH)
3.7 x 3 x 1.7 mm
Working temperature range
1 - 140 °F
B22 2.6 22V Battery
Description
Compact 22V 2.6 Ah Li-ion battery
Weight
1.08 lb
Dimensions (LxWxH)
5.3 x 3.7 x 2.1 in
Working temperature range
1 - 140 °F
B22 4.0 22V Battery
Description
High-power, compact 22V 4.0 Ah Li-ion battery
Weight
1.52 lb
Dimensions (LxWxH)
5.4 x 3.8 x 2.4 in
Working temperature range
1 - 140 °F
B22 8.0 22V Battery
Description
Ultimate-power 22V 8.0 Ah Li-ion battery for extreme run time
Weight
2.54 lb
Dimensions (LxWxH)
5.7 x 3.8 x 3 in
Working temperature range
1 - 140 °F
B36 2.6 36V Battery
Description
High-power 36V 2.6 Ah Li-ion battery
Weight
780
Dimensions (LxWxH)
6.6 x 3.6 x 2.4 in
Working temperature range
1 - 140 °F
B36 5.2 36V Battery
Description
Ultimate-power 36V 5.2 Ah Li-ion battery
Weight
2.98 lb
Dimensions (LxWxH)
6.6 x 3.6 x 3.2 in
Working temperature range
1 - 140 °F
B36 9.0 36V Battery
Description
Ultimate-power 36V 9.0 Ah Li-ion battery for extreme run time
Weight
4.48 lb
Dimensions (LxWxH)
7.1 x 3.9 x 4.1 in
Working temperature range
1 - 140 °F
C4/36-90 Compact charger


Description
Multi-voltage compact charger for all Hilti Li-ion batteries
Battery voltage compatibility
22 V, 36 V
Output power
90 W
Output current
4 A
C4/36-350 Fast charger


Description
Multi-voltage fast charger for all Hilti Li-ion batteries
Battery voltage compatibility
22 V, 36 V
Output power
350 W
Output current
9 A
C4/12-50 Compact charger
Description
Compact charger for Hilti 12V Li-ion batteries
Battery voltage compatibility
12 V
Output power
50 W
Output current
4 A
C4/36-MC4 Multi-bay charger


Description
Multi-voltage, multi-bay charger for Hilti Li-ion batteries (excluding Nuron batteries)
Battery voltage compatibility
22 V, 36 V
Output power
90 W
Output current
4 A