Save up to 70% On select items. Shop now
new

MW-EB L Cable lock kit with wire rope eyebolt ending

Wire rope with pre-mounted threaded eyebolt and adjustable lock for suspending fixtures from concrete

  • Material composition: Wire: steel, Lock: aluminium, Eye-bolt: steel
  • Surface finish: Indoor Coated - Electro galvanized
  • Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Customers also searched for Duct Hanger Wire Hanger Aircraft Cable Loop Lock or Gripple.

Choose options

Diameter - D
  • 0.08 in
  • 0.13 in
Length - L
  • 80 in
  • 120 in
  • 240 in
Thread connection - M
  • 1/4 in
  • 3/8 in
Pack size
  • 20 pc
  • 30 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $241.50