Save up to 70% On select items. Shop now

MQW 90°-R Angle connector

4-hole angle MQW-4-R #304054

Stainless steel (A4) 90-degree angle for connecting multiple MQ strut channels

  • Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
  • Surface finish: Outdoor Plus - Stainless Steel
  • Number of holes: 4

Choose options

Angle
  • 90 °
Number of holes
  • 4
Pack size
  • 10 pc
Product options
Quantity
Box
Total Pieces
10
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$196.50
$196.50
/
1 Box