Save up to 70% On select items. Shop now

Easy-to-install speed lock clevis hanger for pipes

  • Material composition: Carbon steel
  • Surface finish: Indoor Coated - Electro galvanized
  • Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Customers also searched for speed lockhorizontal or hinged.

Choose options

Nominal pipe size (imperial)
  • 2 in
  • 2-1/2 in
  • 3 in
  • 4 in
  • 5 in
  • 6 in
  • 8 in
Rod size - RS
  • 3/8 in
  • 1/2 in
  • 1/2 in
  • 5/8 in
  • 5/8 in
  • 3/4 in
Width - B
  • 3-9/16 in
  • 4-5/8 in
  • 5-1/16 in
  • 6-1/8 in
  • 7-5/16 in
  • 8-15/16 in
  • 11-3/16 in
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $7.25