SUMMER SAVINGSLimited time onlyShop

Multi-line laser with 3 green 360° lines for plumbing, leveling, aligning and squaring

  • Accuracy: ±0.12 in at 33 ft
  • Max. operating distance (diameter): 131 ft (lines), 328 ft (lines, with receiver)
  • Self leveling range at room temperature: -4.0/ +4.0° °

Customers also searched for laser levelgreen laser levelmultiline laserself leveling laser or transit laser level.

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $589.00