new
HIT-HY 200-R V3 Adhesive anchor







Ultimate-performance injectable hybrid mortar with approvals for post-installed rebar connections and anchoring structural baseplates
- Base materials: Concrete (cracked), Concrete (lightweight), Concrete (uncracked)
- Base material condition (as per approval): Dry, Water-filled
- Approvals / Test reports: Seismic
Customers also searched for Safeset Anchor, Fast cure Anchor, Chemical Anchor, Rebar Anchor or Adhesive Mortar.
Choose options
Content per can/cartridge
- 11.16 fl oz (US)
- 16.91 fl oz (US)
Return Policy
- No Returns
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $91.50
Technical Data
Base materials
Concrete (cracked), Concrete (lightweight), Concrete (uncracked)
Base material condition (as per approval)
Dry, Water-filled
Approvals / Test reports
Seismic
Seismic loading
Yes
PROFIS Software
Yes
Anchoring elements
HAS threaded rods, HIS-N internally threaded rods, HIT-Z torque controlled bonded anchors, Rebar
Cleaning procedures
Manual Cleaning, Non Cleaning
Storage and transportation temperature range
41 - 77 °F
In-service temperature – range
-40 - 248 °F
Free of styrene
Yes
Documents
pdf ETA-20/0475 HCC-K, English, German, Polish, French [ 3.8 MB ]
pdf ETA-20/0697 HCC-U, English, German, French [ 14.9 MB ]
pdf ICC-ESR-4878, Hilti HIT-HY 200 V3 for fastening in masonry units, English [ 2.1 MB ]
pdf ICC-ESR-4868, Hilti HIT-HY 200 for fastening in concrete, English [ 3.8 MB ]
pdf ETA-23/0277 HAS-U A4 Fatigue, English, German, Polish [ 5.3 MB ]
Features & Applications
Features
- Optimized embedment depth – higher mortar strength makes more efficient embedment depths possible and can help post-installed rebar perform better than cast-in bars utilizing the latest update of design method TR069 for static and fire loading for fire requirements up to 240min
- Easier to specify and order – use PROFIS Engineering to design steel to concrete or concrete to concrete connections according to ACI or the Hilti Design Method
- Optimized for post-installed rebar – longer working time for rebar applications in dry concrete, wet concrete, or water filled drill holes, with a wide working temperature range from (+14°F to +104°F)
- Extensive approvals available – including ICC-ES ESR for cracked and uncracked concrete, grout-filled masonry, and seismic category A-F
- No hole cleaning required - pair with HIT-Z anchor rods or drill with hollow drill bit and a compatible vacuum cleaner for faster workflows
Applications
- Structural concrete connections with post-installed rebar
- Fastening secondary steel structures (e.g. racking, machinery, guard rails, sound barriers) to concrete
- Anchoring structural steel connections (e.g. steel columns, beams) to concrete
- Strengthening concrete and retrofitting reinforced concrete buildings, including replacing misplaced/missing cast-in rebar with post-installed rebar
- Concrete connections designed both as rigid and as simply supported
For approval or certificate information, please see individual items.
Related Products
Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
Economical, battery-powered adhesive anchor dispenser with precise dosing to help reduce mortar wastage while increasing installation speed and quality
Ultimate SDS Plus (TE-C) hollow drill bit for virtually dust-free hammer drilling in concrete
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


