HVU2 Anchor capsule
High performing foil capsule for heavy-duty applications in concrete in combination with HAS-B, HAS-E & HAS-R threaded rods and HIS-N internally threaded rods (sold separately)
- Anchoring elements: HAS-U threaded rods, HIS-N internally threaded rods
- Approvals / Test reports: ETA, Fire, Seismic
- Base material condition (as per approval): Dry
Choose options
Anchor size - D
- 3/8"
- 1/2"
- 5/8"
- 3/4"
- 7/8"
- 1"
- 1 1/4"
Standard embedment depth
- 3.5 in
- 4.25 in
- 5 in
- 6.625 in
- 8.25 in
- 11 in
Return Policy
- No Returns
Pack size
- 1 pc
$3,027.00 /1 Each - 4 pc
- 5 pc
- 8 pc
- 10 pc
- 20 pc
$223.00 /1 BoxBest price
Quantity
Packs
Total Pieces
1
Discounted net
From $145.00







