Save up to 70% On select items. Shop now

High performing foil capsule for heavy-duty applications in concrete in combination with HAS-B, HAS-E & HAS-R threaded rods and HIS-N internally threaded rods (sold separately)

  • Anchoring elements: HAS-U threaded rods, HIS-N internally threaded rods
  • Approvals / Test reports: ETA, Fire, Seismic
  • Base material condition (as per approval): Dry

Choose options

Anchor size - D
  • 3/8"
  • 1/2"
  • 5/8"
  • 3/4"
  • 7/8"
  • 1"
  • 1 1/4"
Standard embedment depth
  • 3.5 in
  • 4.25 in
  • 5 in
  • 6.625 in
  • 8.25 in
  • 11 in
Return Policy
  • No Returns
Pack size
  • 1 pc
  • 4 pc
  • 5 pc
  • 8 pc
  • 10 pc
  • 20 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $141.75